IESNA:LM-63-2002
[TEST]P1388726
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9387.6
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
64.5 76.9 106.6 203.4 545.6 927.6 1279.8 1508.0 1733.7 2023.9 2393.4 2775.4 3306.1 3807.1 4228.8 4583.4 4910.8 5230.8 
5570.6 6019.5 6537.9 7026.5 7152.9 6942.1 6589.9 6188.1 5880.6 5622.7 4645.4 3030.8 1450.9 701.9 372.0 151.3 86.8 
47.1 27.3 0.0 
64.5 79.4 106.6 198.4 506.0 912.7 1242.6 1490.6 1733.7 2021.4 2356.2 2785.3 3288.8 3742.6 4171.7 4523.9 4848.8 5153.9 
5501.1 5935.2 6473.4 6974.4 7148.0 6937.2 6562.7 6175.7 5853.3 5583.0 4652.9 3038.3 1480.7 701.9 374.5 146.3 84.3 
44.6 27.3 0.0 
64.5 76.9 101.7 193.5 463.8 840.8 1217.8 1470.8 1713.8 1991.6 2324.0 2745.6 3182.1 3636.0 4010.5 4275.9 4543.8 4871.1 
5245.7 5687.1 6297.3 6999.2 7334.0 7197.6 6753.6 6312.2 6012.0 5766.5 4925.7 3345.8 1718.8 793.7 377.0 141.4 89.3 
49.6 29.8 0.0 
64.5 76.9 96.7 166.2 399.3 761.4 1101.2 1398.8 1654.3 1927.1 2247.1 2634.0 3038.3 3440.1 3779.9 4062.6 4253.6 4541.3 
4940.6 5441.6 6141.0 6870.2 7445.6 7475.4 7090.9 6575.1 6235.3 6009.6 5275.4 3951.0 2214.8 1007.0 444.0 161.2 89.3 
57.0 37.2 0.0 
64.5 76.9 94.2 141.4 290.2 590.3 932.6 1274.8 1552.6 1815.5 2110.7 2477.7 2864.7 3278.8 3628.6 3931.1 4142.0 4310.6 4561.1 
4972.8 5620.2 6525.4 7381.1 7693.6 7403.4 6880.1 6552.7 6327.0 5622.7 4628.1 2981.2 1356.7 607.7 225.7 101.7 69.4 
49.6 0.0 
64.5 74.4 89.3 116.6 198.4 384.4 696.9 1004.5 1346.8 1632.0 1902.3 2209.9 2559.6 2904.3 3303.6 3623.6 3879.1 4067.6 4206.4 
4449.5 4831.5 5521.0 6597.4 7458.0 7681.2 7165.3 6798.3 6523.0 5895.5 5015.0 3789.8 2239.6 1126.0 441.5 156.3 91.8 
67.0 0.0 
64.5 74.4 81.8 99.2 133.9 215.8 374.5 632.5 915.2 1227.7 1530.3 1857.7 2140.4 2448.0 2782.8 3125.1 3417.7 3685.6 3886.5 
4092.4 4350.3 4757.1 5406.9 6403.9 7401.0 7748.2 7537.4 7264.6 6294.8 5225.8 4174.2 3340.9 2120.6 1002.0 406.8 
131.5 89.3 0.0 
64.5 71.9 79.4 91.8 114.1 153.8 255.5 421.6 672.1 935.0 1230.2 1537.7 1837.8 2140.4 2438.1 2775.4 3068.0 3368.1 3618.6 3871.6 
4132.0 4474.3 4997.6 5771.5 6847.9 7646.5 7802.8 7716.0 6875.2 5674.7 4501.6 3593.8 2589.3 1455.9 610.1 171.1 
101.7 0.0 
64.5 69.4 76.9 86.8 99.2 121.5 171.1 250.5 404.3 615.1 865.6 1131.0 1423.6 1718.8 2028.8 2341.3 2641.4 2951.5 3246.6 3531.8 
3831.9 4186.6 4655.4 5268.0 6059.2 7043.8 7495.2 7634.1 7440.6 6540.3 5302.7 4082.4 2899.4 1889.9 838.3 277.8 
116.6 0.0 
64.5 69.4 71.9 76.9 79.4 86.8 94.2 109.1 129.0 163.7 220.7 305.1 421.6 587.8 781.3 997.0 1230.2 1505.5 1800.6 2133.0 2492.6 2914.3 
3415.3 4015.5 4707.5 5446.6 5895.5 6183.2 6642.0 6399.0 5302.7 3675.7 2214.8 1163.2 488.6 143.9 94.2 0.0 
64.5 67.0 67.0 67.0 69.4 69.4 69.4 71.9 69.4 71.9 71.9 74.4 79.4 84.3 99.2 114.1 136.4 166.2 205.9 262.9 334.8 444.0 590.3 823.4 
1205.4 1880.0 2455.4 2815.0 3323.5 2842.3 2075.9 1458.4 959.8 496.0 143.9 34.7 9.9 0.0 
64.5 64.5 64.5 62.0 62.0 62.0 62.0 59.5 57.0 57.0 57.0 57.0 54.6 52.1 52.1 52.1 54.6 59.5 64.5 71.9 81.8 89.3 101.7 119.1 156.3 265.4 
396.8 523.3 853.2 905.3 639.9 389.4 225.7 104.2 42.2 17.4 7.4 0.0 
64.5 62.0 62.0 59.5 57.0 57.0 54.6 52.1 49.6 49.6 47.1 44.6 42.2 39.7 34.7 32.2 29.8 29.8 29.8 29.8 29.8 29.8 27.3 27.3 22.3 19.8 19.8 
19.8 24.8 29.8 22.3 19.8 19.8 14.9 9.9 7.4 7.4 0.0 
64.5 59.5 57.0 52.1 49.6 47.1 44.6 39.7 37.2 32.2 27.3 24.8 19.8 17.4 14.9 12.4 9.9 9.9 7.4 5.0 5.0 5.0 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 2.5 
2.5 5.0 5.0 5.0 0.0 
64.5 57.0 52.1 47.1 42.2 39.7 34.7 29.8 24.8 19.8 17.4 12.4 9.9 7.4 5.0 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
5.0 5.0 0.0 
64.5 54.6 47.1 42.2 37.2 29.8 27.3 22.3 17.4 12.4 9.9 5.0 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
5.0 0.0 
64.5 52.1 44.6 37.2 32.2 27.3 19.8 14.9 12.4 7.4 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 
2.5 0.0 
64.5 52.1 42.2 34.7 27.3 22.3 17.4 12.4 9.9 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 
0.0 
64.5 49.6 42.2 32.2 27.3 22.3 14.9 9.9 7.4 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.5 52.1 42.2 32.2 27.3 19.8 14.9 12.4 7.4 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.5 52.1 42.2 34.7 27.3 19.8 17.4 12.4 9.9 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.5 52.1 42.2 34.7 27.3 19.8 17.4 12.4 9.9 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
